IESNA:LM-63-2002
[TEST]P1642272
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13532.9
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2296.3 2468.7 2519.2 2562.3 2569.7 2561.0 2572.1 2611.5 2669.4 2775.3 2915.7 3083.1 3264.1 3438.9 3601.5 
3765.2 3900.7 4009.0 4133.4 4286.1 4454.7 4650.5 4899.2 5175.0 5491.5 5777.1 6073.9 6184.7 5500.1 4182.6 
2340.6 791.7 469.1 140.4 0.0 0.0 0.0 
2296.3 2477.3 2529.0 2564.7 2568.4 2561.0 2575.8 2615.2 2679.2 2781.4 2924.3 3093.0 3272.7 3437.7 3601.5 
3756.6 3897.0 4017.6 4134.6 4271.3 4427.7 4624.7 4873.4 5139.3 5459.5 5762.4 6102.2 6267.2 5655.2 4363.6 
2536.4 857.0 493.7 166.2 0.0 0.0 0.0 
2296.3 2476.1 2521.6 2559.8 2570.9 2577.1 2606.6 2664.5 2742.0 2849.2 2992.0 3159.4 3331.8 3494.4 3648.3 
3800.9 3948.7 4084.1 4227.0 4374.7 4544.6 4757.6 5013.7 5333.9 5729.1 6097.3 6599.6 6930.8 6618.1 5514.9 
4107.5 1910.9 711.7 392.8 83.7 0.0 0.0 
2296.3 2479.8 2518.0 2551.2 2572.1 2595.5 2641.1 2716.2 2808.5 2919.3 3059.7 3218.5 3384.8 3537.4 3691.4 
3849.0 4011.5 4183.9 4379.6 4589.0 4836.4 5120.9 5461.9 5892.9 6406.3 6950.5 7577.2 8143.6 8175.6 6694.4 
5040.8 3118.8 1552.6 576.2 178.5 0.0 0.0 
2296.3 2471.2 2501.9 2527.8 2557.4 2595.5 2652.2 2729.7 2820.8 2925.5 3043.7 3176.7 3329.4 3480.8 3650.7 
3845.3 4060.7 4308.2 4577.9 4875.8 5209.5 5609.7 6082.5 6672.3 7353.2 8002.0 8654.6 9169.3 9382.3 8437.9 
5665.1 3739.4 1967.6 770.8 201.9 0.0 0.0 
2296.3 2457.6 2487.2 2508.1 2540.1 2586.9 2643.5 2719.9 2808.5 2905.8 3014.2 3142.2 3288.7 3448.8 3633.5 
3846.5 4100.1 4388.3 4704.7 5063.0 5443.5 5894.1 6451.9 7056.4 7709.0 8302.5 8856.5 9326.9 9532.5 8780.2 
5977.8 3458.6 1631.4 480.2 78.8 0.0 0.0 
2296.3 2455.2 2483.5 2494.6 2529.0 2575.8 2638.6 2710.0 2788.8 2876.3 2973.5 3096.6 3234.6 3399.5 3587.9 
3820.6 4084.1 4399.3 4749.0 5141.8 5603.5 6099.7 6667.3 7275.6 7846.9 8340.6 8791.3 9212.4 9257.9 8311.1 
5805.4 2928.0 1287.9 406.3 78.8 1.2 0.0 
2296.3 2436.7 2463.8 2467.5 2492.1 2542.6 2604.1 2675.6 2740.8 2809.8 2898.4 3003.1 3138.5 3302.3 3510.4 
3783.7 4097.7 4454.7 4891.8 5320.3 5864.5 6363.2 6889.0 7383.9 7802.6 8147.3 8489.6 8660.8 8200.3 6680.9 
4286.1 2128.9 786.8 449.4 254.9 6.2 0.0 
2296.3 2403.4 2425.6 2421.9 2434.2 2474.9 2534.0 2600.4 2665.7 2731.0 2808.5 2912.0 3046.2 3228.4 3468.5 
3786.2 4175.2 4654.2 5175.0 5758.7 6337.4 6833.6 7295.3 7646.2 7934.3 8146.1 8231.1 7877.7 6567.6 4233.1 
1875.2 689.5 350.9 182.2 33.2 3.7 0.0 
2296.3 2361.6 2369.0 2365.3 2373.9 2403.4 2455.2 2514.3 2578.3 2646.0 2726.0 2836.9 2989.5 3203.8 3498.0 
3890.8 4371.0 4957.1 5565.4 6158.8 6646.4 7018.3 7292.8 7505.8 7631.4 7633.9 7332.2 6317.7 4185.1 1833.4 
479.0 182.2 97.3 52.9 22.2 4.9 0.0 
2296.3 2314.8 2287.7 2271.7 2272.9 2297.6 2341.9 2392.4 2440.4 2494.6 2563.5 2652.2 2777.8 2964.9 3214.9 
3558.4 3997.9 4494.1 5038.4 5481.6 5811.6 6008.6 6151.4 6247.5 6214.2 5990.1 5327.7 4057.0 2222.4 746.2 222.9 
118.2 82.5 69.0 50.5 11.1 0.0 
2296.3 2281.5 2236.0 2196.6 2179.4 2188.0 2212.6 2240.9 2269.2 2303.7 2345.6 2405.9 2493.3 2623.8 2806.1 
3073.3 3399.5 3815.7 4249.1 4581.6 4819.2 4936.2 4989.1 4968.2 4813.0 4478.1 3792.3 2726.0 1370.4 465.4 158.8 
103.4 85.0 72.6 49.3 13.5 0.0 
2296.3 2238.5 2168.3 2105.5 2064.8 2043.9 2039.0 2040.2 2040.2 2040.2 2041.4 2051.3 2075.9 2119.0 2197.8 
2325.9 2492.1 2695.3 2904.6 3035.1 3054.8 2966.1 2798.7 2551.2 2204.0 1773.0 1253.4 762.2 360.8 153.9 81.3 54.2 
29.6 18.5 9.9 3.7 0.0 
2296.3 2188.0 2064.8 1944.2 1837.1 1745.9 1664.7 1581.0 1484.9 1377.8 1259.6 1129.1 982.6 831.1 683.4 541.8 421.1 
332.4 274.6 240.1 214.2 193.3 173.6 156.4 139.1 121.9 104.7 88.7 70.2 52.9 36.9 25.9 17.2 9.9 7.4 4.9 0.0 
2296.3 2140.0 1960.2 1773.0 1590.8 1412.3 1230.0 1045.4 858.2 684.6 535.6 417.4 344.8 309.0 286.9 264.7 247.5 229.0 
211.8 193.3 176.1 160.1 146.5 133.0 119.4 103.4 87.4 75.1 61.6 48.0 34.5 23.4 16.0 11.1 8.6 6.2 0.0 
2296.3 2094.4 1854.3 1603.1 1329.8 1073.7 828.6 629.2 472.8 379.2 344.8 325.1 306.6 289.3 267.2 248.7 231.5 215.5 
200.7 184.7 171.1 156.4 141.6 126.8 112.0 98.5 85.0 72.6 61.6 50.5 36.9 28.3 20.9 14.8 9.9 6.2 0.0 
2296.3 2035.3 1754.6 1432.0 1099.5 805.3 562.7 417.4 360.8 342.3 326.3 311.5 295.5 278.3 256.1 240.1 222.9 206.9 
193.3 178.5 165.0 150.2 134.2 118.2 102.2 88.7 75.1 64.0 52.9 45.6 36.9 28.3 20.9 16.0 12.3 8.6 0.0 
2296.3 2007.0 1664.7 1292.8 902.5 616.9 426.0 364.5 347.2 331.2 317.7 304.1 288.1 269.6 251.2 233.9 216.7 201.9 
187.2 171.1 153.9 136.7 119.4 102.2 86.2 73.9 61.6 51.7 44.3 38.2 33.2 28.3 23.4 19.7 16.0 12.3 0.0 
2296.3 1972.5 1604.3 1184.5 783.1 504.8 380.5 355.8 341.1 327.5 314.0 300.4 285.7 267.2 249.9 231.5 213.0 194.5 177.3 
158.8 139.1 120.7 102.2 83.7 69.0 56.6 46.8 40.6 36.9 34.5 33.2 30.8 28.3 23.4 19.7 14.8 0.0 
2296.3 1942.9 1550.2 1100.8 698.1 444.5 368.2 352.1 337.4 323.8 310.3 296.7 282.0 263.5 245.0 226.6 206.9 185.9 165.0 
144.1 123.1 103.4 85.0 70.2 56.6 46.8 40.6 36.9 35.7 34.5 34.5 33.2 30.8 27.1 22.2 17.2 0.0 
2296.3 1926.9 1521.9 1066.3 656.3 419.9 365.7 349.7 336.1 322.6 307.8 293.0 278.3 259.8 241.3 222.9 201.9 178.5 156.4 
134.2 113.3 93.6 76.3 61.6 50.5 43.1 38.2 35.7 34.5 34.5 34.5 33.2 30.8 28.3 24.6 18.5 0.0 
2296.3 1935.6 1528.0 1060.1 663.7 413.7 365.7 350.9 336.1 321.4 307.8 293.0 277.0 258.6 241.3 221.6 199.5 177.3 153.9 
131.7 110.8 91.1 73.9 60.3 49.3 41.9 36.9 35.7 34.5 34.5 34.5 33.2 30.8 28.3 24.6 18.5 0.0 
